Eccentric Clamp Module
steel
black
black oxidised
- Application sectors: machine construction, toolmaking, fixture construction
- No additional tools required
- Compatible with all conventional aluminium profile systems and T-slot tables
£30.23
plus sales tax
Added to your shopping cart
Designation
Eccentric Clamp Module
Form
E
Body material
steel
Component material
aluminium
Body colour
black
Component colour
black
Body surface finish
black oxidised
Component surface finish
powder-coated
B3=Suitable for slot width
8
D1=Thread
M20X1
F=Retaining force (kN)
2,5
FH=Hand force (N)
100
L=Handle length
52
D2
32
Fastening type
T-slot
H
50
H1
18
H2
9
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Body steel.
Cam levers cast aluminium.
Cam levers cast aluminium.
Version
Body black oxidised.
T-nut electro zinc-plated.
Cam levers black powder coated.
T-nut electro zinc-plated.
Cam levers black powder coated.
Note
The clamp module is inserted into the T-slot from above and secured using the cam lever, no other tools required.
Advantages
The eccentric clamp modules can be used on conventional aluminium profile systems or on T-slot tables as stops, fasteners or clamps for components and workpieces.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.