Earthing Terminal
steel
galvanised
- For protecting installations and persons
- Conductive contact is established through defined destruction of the oxide layer on the slot base and flanks
- Compatible with all conventional aluminium profiles
£2.07
plus sales tax
Added to your shopping cart
Designation
Earthing Terminal
Version 2
type I
Body material
steel
Body colour
galvanised
BN=For slot
8
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Slot key, grub screw and serrated washer, steel.
Nut and washer, brass.
Nut and washer, brass.
Version
Slot key, grub screw and serrated washer, electro zinc-plated.
Note
For protecting installations and persons. Connectors for earthing aluminium profile structures and interconnecting the aluminium profiles by integrating them into the protective earth (PE) system. Conductive contact is established through defined destruction of the oxide layer in the slot base and on the slot flanks.
The cable lug must be positioned between the serrated washer and the washer during assembly.
The cable lug must be positioned between the serrated washer and the washer during assembly.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.