Cable Clip
with hammer
polyamide
black
- Fastening component for cables and hoses with a diameter up to 12 mm
- Form B: with two separate chambers
- Compatible with all conventional aluminium profiles
£2.70
plus sales tax
Added to your shopping cart
Designation
Cable Clip
Form
B
Version 1
with hammer
Version 2
type I
Body material
polyamide
Body colour
black
BN=For slot
8
N
8
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Polyamide.
O-ring FPM 70.
O-ring FPM 70.
Version
Black.
Note
The cable clip is a fastening component for cables and hoses with a diameter up to 12 mm.
The clip is mounted by inserting the T-key into a T-slot and twisting through 90°. The cables are held in place by the stretched O-ring.
The clip is mounted by inserting the T-key into a T-slot and twisting through 90°. The cables are held in place by the stretched O-ring.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.