text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cable Tie Block
Version 2
type i and type b
Body material
polyamide
Body colour
black
BN=For slot
5-12
PL ALUPROFIL ZUBEHÖR
TRUE

Description

Material
Polyamide fibreglass reinforced.
Version
Black.
Note
The cable tie block is a fastening component for cables and hoses. Can be mounted on panel elements or aluminium profiles (5 to 12 mm slots) with a cap screw or pan head screw and a slot key.

The cables and hoses are held in place using cable ties.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought