Roller Element
with lateral guide
polyamide
black
- For creating roller tracks in any length or width
- Suitable for aluminium profiles Type B and I with slot 8 and 10
- Flat or side version
£3.98
plus sales tax
Added to your shopping cart
Designation
Roller Element
Form
A
Version 1
with lateral guide
Body material
polyamide
Body colour
black
BN=For slot
8/10
F=Load capacity (N)
100
Description
Material
Housing polyamide, glass-bead reinforced.
POM rollers.
POM rollers.
Version
Housing and rollers black.
Note
The roller elements are suitable for the manufacture of roller conveyors in any length and width. Suitable for type B and I aluminium profiles. Due to the sprung guide tabs on the bottom, the elements will fit any 8 and 10 slots.
Attachment Form A
Insert the bottom of the housing and rollers into the slot on the aluminium profile. Bring the top of the housing and the integrated expansion pins into position and press down. The expansion pins and clamps fasten and secure the roller element in the slot.
Attachment Form A
Insert the bottom of the housing and rollers into the slot on the aluminium profile. Bring the top of the housing and the integrated expansion pins into position and press down. The expansion pins and clamps fasten and secure the roller element in the slot.
Drawing reference
1) lateral guide
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.