text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Roller Element
Form
A
Version 1
without lateral guide
Body material
polyamide
Body colour
black
BN=For slot
8/10
F=Load capacity (N)
100

Description

Material
Housing polyamide, glass-bead reinforced.
POM rollers.
Version
Housing and rollers black.
Note
The roller elements are suitable for the manufacture of roller conveyors in any length and width. Suitable for type B and I aluminium profiles. Due to the sprung guide tabs on the bottom, the elements will fit any 8 and 10 slots.

Attachment Form A
Insert the bottom of the housing and rollers into the slot on the aluminium profile. Bring the top of the housing and the integrated expansion pins into position and press down. The expansion pins and clamps fasten and secure the roller element in the slot.
Drawing reference
1) lateral guide
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought