Backstop Element
for roller rails
steel
- Quick and easy assembly
- Reverse movement of goods is prevented
- Toolless assembly
- Compatible with type B and type I
£9.18
plus sales tax
Added to your shopping cart
Designation
Backstop Element
Version 1
for roller rails
Body material
steel
Component material
plastic
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Backstop steel.
Axis steel.
Cage polyamide, carbon-fibre reinforced.
Axis steel.
Cage polyamide, carbon-fibre reinforced.
Version
Electro zinc-plated
Cage black.
Cage black.
Note
The backstop element is matched to the aluminium profiles for roller rails and can be mounted on them quickly and easily. It prevents reverse movements of items on the roller tracks. No tools required. Suitable for aluminium profiles Type B and I.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.