Brush Element
for roller rails
plastic
black
- Quick and easy assembly
- Suitable for scratch-sensitive goods
- Flexible movements in two dimensions
- Compatible with type B and type I
- Toolless assembly
£6.75
plus sales tax
Added to your shopping cart
Designation
Brush Element
Version 1
for roller rails
Body material
plastic
Body colour
black
F=Load capacity (N)
100
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Polyamide fibres.
Polypropylene brush head.
Polyamide cage, carbon-fibre reinforced.
Polypropylene brush head.
Polyamide cage, carbon-fibre reinforced.
Version
Black.
Note
The brush element is matched to the aluminium profiles for roller rails and can be mounted on them quickly and easily.
With the elastic brush fibres, scratch-sensitive objects can be moved flexibly in two dimensions.
No tools required. Suitable for aluminium profiles Type B and I.
With the elastic brush fibres, scratch-sensitive objects can be moved flexibly in two dimensions.
No tools required. Suitable for aluminium profiles Type B and I.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.