Roller Element
for roller rails
plastic
grey
- Quick and easy assembly
- Toolless assembly
- Low-vibration transport
- Compatible with type B and type I
£2.88
plus sales tax
Added to your shopping cart
Designation
Roller Element
Version 1
for roller rails
Version 2
compact
Body material
plastic
Body colour
grey
F=Load capacity (N)
100
R1=Roller diameter
9
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Roller and cage polyamide, glass-bead reinforced.
Steel axis.
Steel axis.
Version
Cage black.
Roller available in different colours.
Roller available in different colours.
Note
The roller elements are matched to the aluminium profiles for roller rails and can be mounted on them quickly and easily. No tools required. The compact design with a small centre distance is optimally designed for the low-vibration conveyance of sensitive items.
Suitable for aluminium profiles Type B and I.
Suitable for aluminium profiles Type B and I.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.