text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Foot Plate
Version 2
type B
Body material
zinc
Body colour
black powder-coated
B=Width
45
BN=For slot
10
D=Thread
M10
H=Height
16
L=Length
90
P=Profile
45X90
A
45
D1
14,5
D2
20
PL ALUPROFIL ZUBEHÖR
TRUE
Type
B

Description

Material
Die-cast zinc.
Version
bright or black powder-coated.
Note
Used to mount levelling feet, rollers, eye bolts and other elements. Can also be mounted to the side of a profile using slot nuts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought