text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cover And Adapter Profile
Version 2
type I
Body material
plastic
Body colour
black
BN=For slot
6
L=Length
2000
B
6
B1
7
B2
4,4
H
9,1
PL ALUPROFIL ZUBEHÖR
TRUE
Panel element
2,0 - 3,5
Panel element
2,0 - 3,5
Type
I

Description

Material
Type I polypropylene.
Type B polypropylene + TPE.
Version
black or bright.
Note
The cover and adapter profile made of flexible plastic are used for two different applications. As a cover profile it seals the profile slots against dust and dirt. As an adapter profile with the open side facing out it is used to hold panel elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range