Slide Rail
plastic
black
- Low glide friction for light goods movement
- Also suitable as cover protection, impact protection and guide rails
- Compatible with all conventional aluminium profiles
- Material: polyethylene HD
£10.42
plus sales tax
Added to your shopping cart
Designation
Slide Rail
Version 2
type I
Body material
plastic
Body colour
black
BN=For slot
8
L=Length
2000
PL ALUPROFIL ZUBEHÖR
TRUE
Type
I
Description
Material
Polyethylene-HD.
Version
Black.
Note
Low-wear slide rail with low slide friction for easy handling of goods. Slide rails can also be used as cover protection, impact protection and guide rails.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.