End cap
plastic
- Cover for profile ends
- Protects against dirt and injuries
- Simple push-in assembly
- Compatible with all conventional aluminium profiles
£1.12
plus sales tax
Added to your shopping cart
Designation
End cap
Version 2
type I
Body material
plastic
B=Width
60
BN=For slot
6
H=Height
3
L=Length
60
P=Profile
60X60
PL ALUPROFIL ZUBEHÖR
TRUE
Type
I
Description
Material
Polyamide fibreglass reinforced.
Version
Black.
Note
Round edged covers with rotation lock for covering the profile ends. Prevents dirt from penetrating and avoids injuries. Simple clip-on mounting.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.