{"product":{"productId":"agid.22464","price":1.1,"name":"Threaded insert, steel, self-tapping, type B"},"currency":"GBP"}
Material
Steel.
Version
Steel, case hardened, electro zinc-plated.
Show more
Show less
Description
Material
Steel.
Version
Steel, case hardened, electro zinc-plated.
Note
Self-tapping threaded inserts for making
high-strength, wear-free, vibration-resistant
fastenings in aluminium profiles.
To reduce the thread size from M10 to M8.
Only suitable for aluminium profiles with a core hole diameter of 10 mm.
high-strength, wear-free, vibration-resistant
fastenings in aluminium profiles.
To reduce the thread size from M10 to M8.
Only suitable for aluminium profiles with a core hole diameter of 10 mm.
Accessory
Assembly tool 10228-01-808.
Aluminium profiles type B, e.g. 10157
Aluminium profiles type B, e.g. 10157
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.