Joint Block
with clamping lever
zinc
- For connecting two profiles at any angle
- Adjustment range: 0° to 180°
- Also applicable as heavy duty hinge
- Compatible with all conventional aluminium profiles
£17.88
plus sales tax
Added to your shopping cart
Designation
Joint Block
Form
C
Version 1
with clamping lever
Version 2
type I
Body material
zinc
Component material
zinc
Component colour
black
B=Width
30
BN=For slot
6
H=Height
45
L=Length
30
A
22,5
B1
31
D
6,4
PL ALUPROFIL ZUBEHÖR
TRUE
T
7
Type
I
Description
Material
Joint die-cast zink.
Fastenings die-cast zinc.
Spacer rings stainless steel.
Tapped bushes and countersunk screws steel.
Handle die-cast zinc DIN EN 12844. Steel parts stainless steel 1.4305.
The 40x80 and 45x90 joints are made from aluminium.
Version
Joint painted aluminium tone.
Fasteners electro zinc-plated.
Spacer rings bright.
Tapped bushes and countersunk screws electro zinc-plated.
Handle powder-coated. Steel parts bright stainless steel.
Fasteners electro zinc-plated.
Spacer rings bright.
Tapped bushes and countersunk screws electro zinc-plated.
Handle powder-coated. Steel parts bright stainless steel.
Note
Joints for connecting two profiles at any angle.
The adjustment range is 0° to 180°. The joint can also be used as a heavy hinge.
When the spacer rings are inserted, the joint can move freely. When these are removed, the joint can be used as a rigid angle element. The joints are particularly suitable for use as adjustable brackets, swivel arms or similar applications.
The adjustment range is 0° to 180°. The joint can also be used as a heavy hinge.
When the spacer rings are inserted, the joint can move freely. When these are removed, the joint can be used as a rigid angle element. The joints are particularly suitable for use as adjustable brackets, swivel arms or similar applications.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.