text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Joint Angle
Version 2
type I
Body material
zinc
B=Width
32
BN=For slot
8
H=Height
35,2
L=Length
36
A
20
A1
9
A2
4
A3
7,5
D
9
D1
8,8
PL ALUPROFIL ZUBEHÖR
TRUE
T
5,5
Type
I

Description

Material
Joint angle die-cast zinc.
Pivot bush steel.
Version
Joint angle painted aluminium tone.
Pivot bush electro zinc-plated.
Note
The joint angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

The joint angle acts as a fixed pivot point for the crossed profiles. When the screw is tightened the profile can still be freely rotated around the pivot bush.

The joint angles are generally used in combination with a clamping angle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought