text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cube Connecting Set
PL ALUPROFIL ZUBEHÖR
TRUE
Slot width
10
Type
2-D
Type
B

Description

Material
Cube die-cast aluminium.
Screws steel.
End caps polyamide.
Version
Aluminium bright.
Screws with self-tapping thread.
End cap black.
Note
The cube connector can be used to connect two or three profiles to each other by the end faces. The cube connectors have guide lugs that ensure a perfect and secure installation. Fastening to the profile is carried out by self-tapping screws. The open holes can be closed off with the end caps.

The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile slots without additional machining.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought