text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Connecting Set
Version 1
standard
D=Thread
M06
B
13
H
7,3
L
14
L1
27,5
N
6
PL ALUPROFIL ZUBEHÖR
TRUE
SW
4
Slot width
6
T
2
Type
I

Description

Material
Steel.
Version
Electro zinc-plated.
Note
The connecting sets are used for connecting two aluminium profiles at right angles. The connection is non-rotating. For larger profiles several connecting sets can be mounted on the end for greater strength

Low workload. Cut a thread in the end face core hole. Drill a through hole for tightening the screw in the opposing profile.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought