text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Angle
Form
B
Version 1
with clamping lever
Version 2
type I
B=Width
32
BN=For slot
8
D1=Thread
M08
H=Height
36
L=Length
36
A
20
A1
9
A2
4
A3
7,5
D
9
L1
18
L2
65
PL ALUPROFIL ZUBEHÖR
TRUE
T
6
Type
I

Description

Material
Clamping angle die-cast zinc.

Handle die-cast zinc DIN EN 12844.

Metal parts stainless steel 1.4305.
Version
Clamping angle painted aluminium tone.
Handle powder-coated.
Stainless steel bright.
Note
The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

Loosening the screw releases both clamps allowing free rotation and sliding along the slots.

The clamping angles are generally used in pairs or in combination with a joint angle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range