text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Butt Connecting Set
Version 1
automatic
D=Diameter
12
L
69
L1
27
PL ALUPROFIL ZUBEHÖR
TRUE
SW
5
Slot width
8
Type
I

Description

Material
Steel.
Version
Electro zinc-plated.
Note
The connecting sets are used to connect two aluminum profiles of the same series from the front.

No machining of the profile is necessary. The connector is screwed into the profile slot from the front (connector with through hole left-hand thread. Connector with internal thread right-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.

Automatic connecting sets should always be used in pairs. More pairs are required for large profiles and loads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought