Angle
steel
black
powder-coated
- Universal fastening element
- Compatible with all conventional aluminium profiles
- Version: black powder-coated
£3.09
plus sales tax
Added to your shopping cart
Designation
Angle
Version 2
type I
Body material
steel
Body colour
black
Body surface finish
powder-coated
BN=For slot
6
D=For screw
M06
A
15
B
30
L
30
PL ALUPROFIL ZUBEHÖR
TRUE
T
3
Type
I
Description
Material
Steel.
Version
black powder-coated.
Note
Universal fastening element for a rigid connection and linkage of profiles, panel elements or lightweight shelving.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.