Angle
aluminium
- Suitable for reinforcing profile constructions
- Fastening element for any component
- Compatible with all conventional aluminium profiles
- Fastening material included
£8.56
plus sales tax
Added to your shopping cart
Designation
Angle
Version 2
type B
Body material
aluminium
B=Width
38
BN=For slot
10
H=Height
76
L=Length
76
A
68
A1
20
A2
35
A3
23
A4
59
A5
64
D
9
H1
80
N
10
PL ALUPROFIL ZUBEHÖR
TRUE
T
8,5
Type
40x80
Type
B
Description
Material
Angle die-cast aluminium.
Screws and slot nuts steel.
End cap polyamide, fibreglass reinforced.
Screws and slot nuts steel.
End cap polyamide, fibreglass reinforced.
Version
Angle bright.
Screws and slot nuts electro zinc-plated.
End cap black.
Screws and slot nuts electro zinc-plated.
End cap black.
Note
Suitable for reinforcing profile constructions and for frictional connection of profiles with each other without machining. Can also be used as fastening element (e.g. bracket) for any components.
The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking off i.e. for mounting plates. The open side can be closed off with the end cap.
The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking off i.e. for mounting plates. The open side can be closed off with the end cap.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.