Threaded Insert
self-tapping
steel
galvanised
- Compatible with Bosch profile
- Standard thread M8
- Easy to install
£1.10
plus sales tax
Added to your shopping cart
Designation
Threaded Insert
Form
B
Version 1
self-tapping
Version 2
with cutting bore
Body material
steel
Body surface finish
galvanised
D1=Internal thread
M08
L=Length
16
D1
M08
For Art. No
10228-01-808
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Steel.
Version
Steel, case hardened, electro zinc-plated.
Note
Self-tapping threaded inserts for making
high-strength, wear-free, vibration-resistant
fastenings in aluminium profiles.
To reduce the thread size from M10 to M8.
Only suitable for aluminium profiles with a core hole diameter of 10 mm.
high-strength, wear-free, vibration-resistant
fastenings in aluminium profiles.
To reduce the thread size from M10 to M8.
Only suitable for aluminium profiles with a core hole diameter of 10 mm.
Accessory
Assembly tool 10228-01-808.
Aluminium profiles type B, e.g. 10157
Aluminium profiles type B, e.g. 10157
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.