Pin Connector
type B
steel
galvanised
- Allow free positioning of the profiles
- Low processing workload
- For right angle connections
£4.37
plus sales tax
Added to your shopping cart
Designation
Pin Connector
Version 1
type B
Body material
steel
Component material
polyamide
Component colour
black
Body surface finish
galvanised
A
77
A1
63
A2
40
D
17
L
80
L1
22,5
PL ALUPROFIL ZUBEHÖR
TRUE
Slot width
10
Type
B
Description
Material
Pins, screws and T-nuts steel.
Locating pin und end caps polyamide, fibreglass reinforced.
Locating pin und end caps polyamide, fibreglass reinforced.
Version
Pins, screws and T-nuts electro zinc-plated.
Locating pin and end caps black.
Locating pin and end caps black.
Note
The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. Suitable for high loads and torsional forces.
Low processing workload. The connecting set requires only one Ø17 mm hole drilled in one end for installation.
The connecting set 10215-0828 requires only one Ø11 mm hole drilled in one end for installation.
Low processing workload. The connecting set requires only one Ø17 mm hole drilled in one end for installation.
The connecting set 10215-0828 requires only one Ø11 mm hole drilled in one end for installation.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.