Connecting Set
central
- Allow free positioning of the profiles
- Low processing workload
- For right angle connections
£2.17
plus sales tax
Added to your shopping cart
Designation
Connecting Set
Version 1
central
T=Profile 40
31
T=Profile 45
34
T=Profile 50
36
T=Profile 60
41
A
22,5
D
9,7
D2
17
H
28
H1
19,5
H2
10
L
45,5
L1
5,5
PL ALUPROFIL ZUBEHÖR
TRUE
SW
6
Slot width
10
Type
0°
Type
B
Description
Material
Steel.
Version
Electro zinc-plated.
Note
The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile slots without additional machining.
Due to the reduced clamping force and omitted rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions.
Low workload. To assemble a hole must be drilled into one of the profiles. The D2 hole can also be drilled through.
Due to the reduced clamping force and omitted rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions.
Low workload. To assemble a hole must be drilled into one of the profiles. The D2 hole can also be drilled through.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.