text.skipToContent text.skipToNavigation
EN
Choose your language

10050

Aluminium profiles D50 Type I, tube

  • For general structures
  • Artificially aged
  • Can be used as a feed roller in combination with bearing flange 10400
  • Scratchproof and corrosion protected
Special features:

from £13.01

plus sales tax
Your desired length is not listed?
Then get in touch with a customer adviser now. Customer-specific cuts up to a length of 6000 mm are possible.

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Aluminium profile for general structures.
The round tube, also referred to as a profile tube forms a feed roller when used in combination with bearing flanges (10400).