text.skipToContent text.skipToNavigation
EN
Choose your language

10157

Aluminium profiles 45x90 light Type B

  • Lightweight version for weight-optimised structures
  • Compatible with all common profile systems
  • Scratchproof and corrosion protected
  • Modular variety thanks to extensive accessories
  • Artificially aged
Special features:

from £31.50

plus sales tax
Your desired length is not listed?
Then get in touch with a customer adviser now. Customer-specific cuts up to a length of 6000 mm are possible.

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Lightweight aluminium profile for weight-optimised constructions.
Mitre cuts 15°, 30° and 45°.