text.skipToContent text.skipToNavigation
EN
Choose your language

10051

Aluminium profiles 40x40 for roller rails, Type I

  • Compatible with all common profile systems
  • Scratchproof and corrosion protected
  • Matched to roller elements
  • Artificially aged
Special features:

from £14.73

plus sales tax
Your desired length is not listed?
Then get in touch with a customer adviser now. Customer-specific cuts up to a length of 6000 mm are possible.

1 results found

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
The aluminium profile is matched to the roller elements. As a result, roller rails and roller tracks can be realised. The different inserts permit modular and flexible setup.