text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Aluminium Profile
Version 2
type B
A4=Profile surface cm²
11,14
B=Width
60
H=Height
45
L=Length
1000
P=Profile
45X60
F1 max. kN
12
Ixcm⁴
37,55
Iycm⁴
22,66
Slot width
10
Wxcm³
12,52
Wycm³
10,07

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Aluminium profile for general constructions.
On request
Mitre cuts 15°, 30° and 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range