text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Aluminium Profile
Version 2
type I
A4=Profile surface cm²
26,65
B=Width
80
H=Height
80
L=Length
1000
P=Profile
80X80
F1 max. kN
5
Ixcm⁴
187,8
Iycm⁴
187,8
Slot width
8
Wxcm³
46,93
Wycm³
46,93

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Aluminium profile for general constructions.
On request
Mitre cuts 15°, 30° and 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range