text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Aluminium Profile
Version 2
type I
A4=Profile surface cm²
4,15
B=Width
40
H=Height
16
L=Length
1000
P=Profile
16X40
F1 max. kN
5
Ixcm⁴
1,06
Iycm⁴
6,75
Slot width
8
Wxcm³
1,25
Wycm³
3,37

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Aluminium profile for general constructions.
On request
Mitre cuts 15°, 30° and 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought