text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Aluminium Profile
Version 1
light
Version 2
type B
A4=Profile surface cm²
11,29
B=Width
90
H=Height
45
L=Length
1000
P=Profile
45X90
F1 max. kN
7
Ixcm⁴
81,82
Iycm⁴
23,53
Slot width
10
Wxcm³
18,18
Wycm³
1,46

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Lightweight aluminium profile for weight-optimised constructions.
On request
Mitre cuts 15°, 30° and 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought