text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Aluminium Profile
Version 1
light
Version 2
type I
A4=Profile surface cm²
11,3
B=Width
80
H=Height
40
L=Length
1000
P=Profile
40X80
F1 max. kN
2,5
Ixcm⁴
16,77
Iycm⁴
70,2
Slot width
8
Wxcm³
8,45
Wycm³
17,56

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Lightweight aluminium profile for weight-optimised constructions.
On request
Mitre cuts 15°, 30° and 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range