text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Aluminium Profile
Version 1
light
Version 2
type I
A4=Profile surface cm²
10,01
B=Width
60
H=Height
60
L=Length
1000
P=Profile
60X60
F1 max. kN
0,5
Ixcm⁴
39,47
Iycm⁴
39,47
Slot width
6
Wxcm³
13,16
Wycm³
13,16

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Lightweight aluminium profile for weight-optimised constructions.
On request
Mitre cuts 15°, 30° and 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought